Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-PSGS4M-4414-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RSSD-PSGS4M-4414-20M
Order ID no. 6935278
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Base unit
PCE
Cable color
Green
Cable diameter (mm)
4.8
Cable length (m)
20
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M8 x 1, Straight
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Dimension unit
MMT
EAN/UPC code
4047101394016
Gross weight
630
Height
40
Length
210
Net weight
630
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
42
Volume
1764
Volume unit
CMQ
Weight unit
GRM
Width
210
home
Turck-Shop
Products
Others
RSSD-PSGS4M-4414-20M
In Stock
List Price
A$414.62
Item Total
A$414.62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support