Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-868-R50-B138 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-R50-B138
Order ID no. 7030257
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Hard tag
Dimension unit
MMT
EAN/UPC code
4047101289763
EPC memory (Byte)
32
Freely usable memory (Byte)
64
Gross weight
11
Height
5
Housing diameter (mm)
⌀ 50 mm
Housing quality
PA6
Length
50
Memory size (Byte)
138
Memory type
EEPROM
Mounting
Metal-free
Net weight
11
Protection class
IP68
Quality active face
PPA
Read/Write distance max. (mm)
3000
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
90
Temperature outside detection range min. (°C)
-40
Volume
12.5
Volume unit
CMQ
Weight unit
GRM
Width
50
home
Turck-Shop
Products
Others
TW865-868-R50-B138
In Stock
List Price
A$49.00
Item Total
A$49.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support