Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW860-960-Q27L97-M-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-Q27L97-M-B112
Order ID no. 7030464
home
Home
Loading...
Technical Data
Downloads
CAD
Base unit
PCE
Design
Hard tag
Dimensions
97 mm x 27 mm x 15 mm
Dimension unit
MMT
EAN/UPC code
4047101271218
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Gross weight
19
Height
15
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
100
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Net weight
19
Protection class
IP69K
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
80
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
80
Temperature outside detection range min. (°C)
-40
Volume
45
Volume unit
CMQ
Weight unit
GRM
Width
30
home
Turck-Shop
Products
Others
TW860-960-Q27L97-M-B112
In Stock
List Price
A$30.31
Item Total
A$30.31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support