Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW860-960-L53-53-F-B44-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L53-53-F-B44-100PCS
Order ID no. 7030624
home
Home
Loading...
Technical Data
Downloads
Base unit
PK
Design
Smart Label
Dimensions
53 mm x 53 mm
Dimension unit
MMT
EAN/UPC code
4047101336184
EPC memory (Byte)
16
Freely usable memory (Byte)
4
Gross weight
73
Height
10
Length
10
Memory size (Byte)
44
Memory type
EEPROM
Mounting
Metal-free
Net weight
73
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
1
Volume unit
CMQ
Weight unit
GRM
Width
10
home
Turck-Shop
Products
Others
TW860-960-L53-53-F-B44-100PCS
In Stock
List Price
A$191.65
Item Total
A$191.65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support