Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW860-960-L73-17-F-B42-15KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L73-17-F-B42-15KPCS
Order ID no. 7030718
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Smart Label
Dimensions
73 mm x 17 mm
Dimension unit
MMT
EAN/UPC code
4047101414349
EPC memory (Byte)
12
Freely usable memory (Byte)
0
Gross weight
1100
Height
0
Length
0
Memory size (Byte)
42
Memory type
EEPROM
Mounting
Metal-free
Net weight
1000
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
0
Weight unit
GRM
Width
0
home
Turck-Shop
Products
Others
TW860-960-L73-17-F-B42-15KPCS
In Stock
List Price
A$18,337.43
Item Total
A$18,337.43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support