Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-868-L98-43-M-B112-500PCS | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-L98-43-M-B112-500PCS
Order ID no. 7030725
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Smart Label
Dimensions
98 mm x 43 mm
Dimension unit
MMT
EAN/UPC code
4047101419061
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Gross weight
1650
Height
100
Length
170
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Net weight
1650
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
2.89
Volume unit
DMQ
Weight unit
GRM
Width
170
home
Turck-Shop
Products
Others
TW865-868-L98-43-M-B112-500PCS
In Stock
List Price
A$4,088.96
Item Total
A$4,088.96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support