Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW902-928-L98-43-M-B112-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-L98-43-M-B112-100PCS
Order ID no. 7030726
home
Home
Loading...
Technical Data
Downloads
Base unit
PK
Design
Smart Label
Dimensions
98 mm x 43 mm
Dimension unit
MMT
EAN/UPC code
4047101419078
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Gross weight
390
Height
100
Length
100
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Net weight
390
Protection class
IP40
Region (UHF)
FCC (902...928 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
0.001
Volume unit
MTQ
Weight unit
GRM
Width
100
home
Turck-Shop
Products
Others
TW902-928-L98-43-M-B112-100PCS
In Stock
List Price
A$858.56
Item Total
A$858.56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support