Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
HC3-K28S-AP4X/S951 | TURCK - Your Global Automation Partner
Capacitive sensor grip sensor
HC3-K28S-AP4X/S951
Order ID no. 2601401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 28 mm
Housing material
Plastic
Housing quality
PBT-GF30
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30
Rated switching distance (mm)
3
Switching element function
normally open NO
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
HC3-K28S-AP4X/S951
Item Total
€ 165,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 165,95