Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MIB2-M12-DN7-H1141 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Rotation Speed Measurement
MIB2-M12-DN7-H1141
Order ID no. 1752410
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
2
Special features
Dynamic output
Switching element function
Dynamic
Switching frequency (kHz)
15
home
Turck-Shop
Products
Sensors
Magnetic Field Sensors
MIB2-M12-DN7-H1141
Key Features
Electrical connection
Connector
Output function
NPN
In Stock
Price Group
E1
List Price
€ 156,00
Item Total
€ 156,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support