Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-PSGS4M-4422-38M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSSD-PSGS4M-4422-38M
Order ID no. 6639785
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
38
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M8 x 1, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
Key Features
Cable length (m)
38
Cable quality
home
Turck-Shop
Products
Connectivity
Cordsets
RSSD-PSGS4M-4422-38M
PUR
In Stock
Price Group
K2
List Price
1028,88 zł
Item Total
1028,88 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support