Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S15CM-PP-MQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Converter PulsePro
S15CM-PP-MQ
Order ID no. 3812607
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
40
Approvals
CE, cULus, UKCA
Cascadable
No
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimensions (L x W x H)
57,8 mm
Electrical connection
Connector
Housing diameter
⌀ 15 mm
Housing material
Plastic
Housing quality
PVC
Housing surface
Black
Input type
Bimodal (PNP/NPN)
Operating voltage
DC
Output type
Modbus RTU (RS485)
Protection class
IP67
Runs with battery
No
home
Turck-Shop
Products
Others
S15CM-PP-MQ
In Stock
Price Group
F3
List Price
552,31 zł
Item Total
552,31 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support