Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3U-EMT08-AN6X-H1341 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3U-EMT08-AN6X-H1341
Order ID no. 4602158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA12
Rated switching distance (mm)
3
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
BI3U-EMT08-AN6X-H1341
Item Total
627,53 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
627,53 zł