Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-M08K-VN6X-V1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI3-M08K-VN6X-V1141
Order ID no. 4602821
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter
⌀ 8 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
3
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
2.8
home
Turck-Shop
Products
Others
BI3-M08K-VN6X-V1141
Item Total
590,91 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
590,91 zł