Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI6U-EH6.5-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI6U-EH6.5-AN6X-V1131
Order ID no. 4631530
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Housing diameter
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA12-GF20
Rated switching distance (mm)
6
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
NI6U-EH6.5-AN6X-V1131
Item Total
468,19 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
468,19 zł