Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-UNTK-AN7X-0.3-PSG3M | TURCK - Your Global Automation Partner
Magnetic Field Sensor Compact design for small hydraulic cylinders
BIM-UNTK-AN7X-0.3-PSG3M
Order ID no. 4686012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
19,7 mm x 5 mm x 6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Protection class
IP68
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
0.3
home
Turck-Shop
Products
Others
BIM-UNTK-AN7X-0.3-PSG3M
Item Total
256,46 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
256,46 zł