FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
FCST-A4-NA/D100Flow Monitoring Functionality Corresponding to Flow Module6870267Process connectionM18 x 1.5 female thread
FCS-N3/4T-NAFlow Monitoring Immersion Sensor without Integrated Processor6871312Process connection3/4″ NPT
FCS-GL1/2TN-NA/D048/D028 5MFlow Monitoring Immersion Sensor without Integrated Processor100001274Process connectionG 1/2″ long version
FCS-G1/2A4-NA 10MFlow Monitoring Immersion Sensor without Integrated Processor100007417Process connectionG 1/2″
FCS-G1/2HB2-NAFlow Monitoring Immersion Sensor without Integrated Processor6870352Process connectionG 1/2″
FCS-GL1/2A2-NA/AFlow Monitoring Immersion Sensor without Integrated Processor6870409Process connectionG 1/2″ long version
FCS-GL1/2A4P-VRX/24VDCFlow Monitoring Immersion Sensor with Integrated Processor6870097Process connectionG 1/2″ long version
FCS-GL1/2A4-NAFlow Monitoring Immersion Sensor without Integrated Processor6870402Process connectionG 1/2″ long version
FCI-D03A4P-NAFlow Monitoring Inline Sensor without Integrated Processor6870637Process connectionBarrel 4 mm
FCS-G1/4T-NAFlow Monitoring Immersion Sensor without Integrated Processor6870310Process connectionG 1/4″
FCS-GL1/2A2-NA/A/D100Flow Monitoring Immersion Sensor without Integrated Processor6870380Process connectionG 1/2″ long version