TBEN-L4-PLC-11Compacte PLC in IP67-ontwerp CODESYS V3 met WebVisu-licentie100000273VeldbusmasterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Veldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammeringCODESYS V3BeschermingsgraadIP65, IP67, IP69K
TBEN-L4-PLC-10Compacte PLC in IP67-ontwerp CODESYS V36814019VeldbusmasterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Veldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammeringCODESYS V3BeschermingsgraadIP65, IP67, IP69K
TBEN-L5-PLC-10Compacte PLC in IP67-ontwerp CODESYS V36814018VeldbusmasterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Veldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammeringCODESYS V3BeschermingsgraadIP65, IP67, IP69K
TBEN-L5-PLC-11Compacte PLC in IP67-ontwerp CODESYS V3 met WebVisu-licentie100000272VeldbusmasterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Veldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammeringCODESYS V3BeschermingsgraadIP65, IP67, IP69K