skip to main page

Barcode Readers

Barcode readers scan printed codes quickly and reliably, even at high cycle rates or with varying print quality. They decode common 1D and 2D codes, perform plausibility checks, and transmit data directly to the control system or IT. In this way, they speed up identification processes in production, packaging, and logistics.

Identification, Barcode Readers

Banner Engineering's barcode readers provide fast and reliable identification of 1D and 2D codes in manufacturing, packaging, and logistics. From compact iVu Plus BCR Gen2 devices to VE Smart cameras with ID functionality, the product portfolio combines easy setup, rugged industrial design, and flexible communication. This enables codes to be reliably captured, verified, and transmitted directly to control systems or IT systems—ensuring transparent processes, higher data quality, and reliable traceability.

 

Our portfolio of barcode readers stands out for:

  • 1D and 2D barcode scanning: reliable identification of products, packaging, and labels in production, packaging, and logistics
  • High read reliability: Consistent decoding even at high cycle rates or with varying print quality reduces errors and rework
  • High image resolution: up to 2592 × 2048 pixels, depending on the model, supports detailed barcode capture
  • Flexible communication: EtherNet/IP, Modbus TCP, PROFINET, and RS232 simplify integration with control systems and IT
  • Industrial integration: Up to 6 optically isolated I/Os, depending on the model, enable direct integration into machine processes
  • Easy commissioning: Compact devices and smart camera options speed up setup, testing, and diagnostics
Serial interfaces available
RS232
Maximum resolution in pixels
2592 × 2048
Available interfaces: EtherNet/IP, Modbus TCP, PROFINET, RS232
4
Optically isolated I/Os, depending on the model
6

Explore our product families

Product Explore Video: Barcode Readers