Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TB-8M12-5-CS19H/TS2000 | TURCK - Your Global Automation Partner
Passive Actuator/Sensor Box, M12 × 1
TB-8M12-5-CS19H/TS2000
Order ID no. 6934050
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A - Number of pins
4+PE
Connector B - Number of Pins
19
Group terminal
M23 x 1
Number of Ports
8
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Key Features
Protection class
IP67
Price Group
H1
List Price
166,80 €
home
Turck-Shop
Products
Others
TB-8M12-5-CS19H/TS2000
Item Total
166,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support