K50PFF50AMGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811225
K50PFF100ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811234
K50PFF100AMGRY3QPMAK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811504
K50PFF50AMGRY3QPMAK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811505
WLS28-2XRG2-430XQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Red (100 percent), Green (50 perc3811814
TTR650APSE3T-2.0Q3-CTRTTR Series 3 Beam Sensor Array 25.6 inch Between Frame; Beam Spacing: 186.2mm Standard Gain Range: 120mm ; Output: LO PNP Input: 18-3812823
PVD100Q W/6IN-85934PVD Series: Parts Verification ; 100 mm 4 beams; Retroreflective Range; up to 2 m, Diffuse; up to 400 mm; Input:12-30 V dc; Outputs3085934
WLS28-2XI285L25XQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: IR 850nm; 25 Deg Lens; Euro 4-pin3803330
EA5R150PIXMODSRLCQ-93124EZ-ARRAY Receiver: 150 mm (5.9 in); Range:(matching emitter sold separately) 30 mm - 1500 mm; Input:12-30 V dc; Outputs:2 Solid-Sate3093124
WLS28-2CW285DXPWM2Q-93802WLS28-2 Work Light Strip; Length: 285 mm; PWM Dimming reverse logic +Vdc to turn on; Voltage: 12-30 V dc; Environmental Rating: IP503093802
LTF24IC2LD W/30Laser Diffuse Time-of-Flight Sensor; Range: 50-24000 mm; Input:12-30 V dc; Output: Analog: 4-20 mA; Class 2 Laser; Discrete: NPN/PNP3802534
K50PFF100ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811250