K50PFF200ALRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811257
TTR686BMSD4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 27.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 30 V3812158
TTR700BMSB7B-0.5Q5-CTRTTR Series 7 Beam Sensor Array 27.57 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303812317
TTR626APSE3T-0.5Q3-CTRTTR Series 3 Beam Sensor Array 24.6 inch Between Frame Beam Spacing: 186.2mm Standard Gain Range: 120mm Output: LO PNP Input: 18-30V3812821
TTR526APSE2T-0.5Q3-CTRTTR Series 2 Beam Sensor Array 20.7 inch Between Frame Beam Spacing: 186.2mm Standard Gain Range: 120mm Output: LO PNP Input: 18-30V3812822
EA5R900PIXMODQ-91551EZ-ARRAY Receiver:900mm (35.4 Inch); Range 400mm- 4m;Input:12-30V dc; Outputs:2 Solid Sate PNP 2 Analog 4-20mA EIA-4; 8-Pin EURO St3091551
EA5R300NUXMODSRQEZ-ARRAY Short Range Receiver: 300 mm; Range 30 - 1500 mm; Input 12-30 V dc; Output 2 NPN Discrete; Output 2 0-10 V Analog; EIA-485;3081711
STBVP6-RB1Q12-86434STBVP6 Self-Checking Touch Button with IP20 Run Bar and ; SSA-EB1M-12ED1Q8 E-STOP and T30GRXP and Mini 16-pin Quick-Disconnect3086434
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
TTR875APSE4T-1.0FL-CTRTTR Series 4 Beam Sensor Array 34.4 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303810271
TTR956APSE4T-0.5Q5-CTRTTR Series 4 Beam Sensor Array 37.6 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm ; Output: LO PNP Input: 18 - 30 V dc; 03810437
TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976