Q2XRNLAF100-Q3Q2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 6 in. Pigtail 3-pin3810887
K50PFF100ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811232
K50PFF100ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811233
K50PFF100ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811234
K50PFF100AMGRY3QPMAK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811504
WLS28-2XRG2-430XQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Red (100 percent), Green (50 perc3811814
PVD100Q W/6IN-85934PVD Series: Parts Verification ; 100 mm 4 beams; Retroreflective Range; up to 2 m, Diffuse; up to 400 mm; Input:12-30 V dc; Outputs3085934
K50PFF100ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811250
T30UXIA-806638T30UX Series w/ Analog Output; Slave 3 Unit; Range: 100 mm to 1 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 2 m (6.5 ft) Cab3806638
T30UXIA-806637T30UX Series w/ Analog Output; Slave 4 Unit; Range: 100 mm to 1 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 2 m (6.5 ft) Cab3806637
T30UXIA-806636T30UX Series w/ Analog Output; Slave 5 Unit; Range: 100 mm to 1 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 2 m (6.5 ft) Cab3806636
K50PFF100ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811252