Leitungsdurchführung FlachleitungDecentralised DC power distribution system 24V: Housing gland for podis ribbon cable 7 x 2.5 sq.mm and 7 x 4 sq.mm; protection type100008263
SMBQS18LZBRT-800234KIT; Bracket: For QS18; Zinc Plated CRS; 3.5 mm x 24.1 mm Radial Pattern; 30 Degree Adjustment; BRT-40X19AM3800234
DX80DR9M-H2-ANMultiHop 900 MHz 1 W IP67; 10-30 V dc External Antenna; Inputs: 4 Discrete 2 Analog; Outputs: 4 Discrete 2 Analog; Certified for Au3801561
AG4-CPAG4-CP Configuration Plug X1 (straight) for AG4; Item model number previously was AG4-CPD15; 1 position (default) sends configurat3082150
SDPB-10S-1003piconet stand-alone module for PROFIBUS-DP Single Channel Serial Interface 0…20 mA (TTY)6824447Network protocolPROFIBUS-DPProtection classIP67
Gegenmutter M20x1,5 schwarzDecentralised DC power distribution system 24V: Counter nut M20 x 1.5 suitable for glands Z5.507.1353.1 and Z5.505.0653.1, color: bl100008251