EA5R300NUXMODSRQEZ-ARRAY Short Range Receiver: 300 mm; Range 30 - 1500 mm; Input 12-30 V dc; Output 2 NPN Discrete; Output 2 0-10 V Analog; EIA-485;3081711
STBVP6-RB1Q12-86434STBVP6 Self-Checking Touch Button with IP20 Run Bar and ; SSA-EB1M-12ED1Q8 E-STOP and T30GRXP and Mini 16-pin Quick-Disconnect3086434
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
TTR875APSE4T-1.0FL-CTRTTR Series 4 Beam Sensor Array 34.4 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303810271
TTR956APSE4T-0.5Q5-CTRTTR Series 4 Beam Sensor Array 37.6 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm ; Output: LO PNP Input: 18 - 30 V dc; 03810437
TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976
TTR462BMSB4G-0.5Q5-CTRTTR Series 4 Beam Sensor Array 18.2 inch Between Frame; 18.7 inch Converyor Width<br>Beam Spacing: 93.1 mm Range: 120 mm; Output: Bi3810971
TTR608RPSC4G-2.0Q3-CTRTTR Series 4 Beam Sensor Array 23.9 inch Between Frame 24.4 inch B.F. with brackets; Beam Spacing: 108 mm Range: 120 mm; Output: DO3811449
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
TTR762APSE3T-2.0RJ-CTRTTR Series 3 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812171
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144