TW-BV10X1.5-19-B128HF Tag6901385Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
B1NF360V-QR20-2LI2X3-H1151Dynamic Inclinometer With Analog Outputs100030754Protection classIP68, IP69K
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
B1NF360V-QR20-2LUX3-H1151Dynamic Inclinometer With Analog Outputs100030756Protection classIP68, IP69K
B1N360V-Q20L60-2UP6X3-H1151Inclinometer With two Programmable Switching Points1534051Protection classIP68, IP69K
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V