DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
Q45VR3CV4QPhotoelectric sensor Convergent mode sensor3054307Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45VR2CV4QPhotoelectric sensor Convergent mode sensor3037008Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
BL20-4AI-U/IBL20 Electronic Module 4 analog inputs6827217Connection technology signalScrew terminal, Cage clamp terminalProtection classIP20Signal typeAnalog input
Q45BW22CV4QPhotoelectric sensor Convergent mode sensor3037019Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45BW13CV4QPhotoelectric sensor Convergent mode sensor3054318Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45BB6CV4Photoelectric sensor Convergent mode sensor3036837Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)100