WLS28-2XGR-430DSQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103808153
WLS28-2CGR2-710L25SQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100%), Red (503808053
PVD100Q W/6IN-808390PVD Series: Parts Verification ; 100 mm 4 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; 5-pin 150 mm3808390
Q2XRNLAF100-2MQ2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 2 m (6.5 ft) Cable3810879
Q2XRNLAF100-Q3Q2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 6 in. Pigtail 3-pin3810887
K50PFF100ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811232
K50PFF100ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811233
K50PFF100ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811234
K50PFF100AMGRY3QPMAK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811504
WLS28-2XRG2-430XQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Red (100 percent), Green (50 perc3811814
PVD100Q W/6IN-85934PVD Series: Parts Verification ; 100 mm 4 beams; Retroreflective Range; up to 2 m, Diffuse; up to 400 mm; Input:12-30 V dc; Outputs3085934
K50PFF100ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811250