DX80SR2M-HWireless system Transmission of serial data in tree topology3044063Input type-FunctionPoint-to-pointOutput type-
TBEN-S2-2COM-4DXPCompact Multiprotocol I/O Module for Ethernet 2 Configurable Serial Interfaces and 4 Universal Digital Channels6814031Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeRS232, RS485, Digital input, Digital output, Digital input/output
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
PPROCAMCSC-GImage processing Camera P33077024Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
PPROCAM1.3SC-PImage processing Camera P33077044Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
PPROCAMCSW-GImage processing Camera P33077034Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
PPROCAM1.3SI-GImage processing Camera P33077048Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
PPROCAMSR-GImage processing Camera P33077026Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
PPROCAMSR-PImage processing Camera P33077027Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
REI-E-111T6C-4A360-CIncremental Encoder100011975Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-E-111T6C-4A1024-CIncremental Encoder100011980Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)6 mmShaft TypeSolid shaft