Q45UR3LIU64C-71005Q45UR Analog Series: Controller; Range: 50 - 250 mm; Input: 15-24 V dc; Output: Selectable 0-10 V dc or 4-20 mA Sourcing; 2 m (6.53071005
WLS28-2CB570L25SQWLS28-2 Work Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Blue; 25 Degree Lens; Cascad3097126
DX80DR9M-H15EMultiHop 900 MHz 1W IP65; 100-277 V ac, Field Wireable 25W Supply, External Antenna; Inputs: Two PNP Discrete, Two 0 - 10 V Analo3801578
WLS28-2CWW285L25XQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Cascadabl3801627
WLS28-2CW570L25XMQWLS28-2 Work Light Strip; Motion Switch; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; 25 Deg Lens;3802291
WLS28-2CG1130L25XPWMQWLS28-2 Work Light Strip; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green; 25 Deg Lens;3803338
WLS28-2CWW990L25XWLS28-2 Work Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Cascadabl3803341