DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DX80DR9M-H15EMultiHop 900 MHz 1W IP65; 100-277 V ac, Field Wireable 25W Supply, External Antenna; Inputs: Two PNP Discrete, Two 0 - 10 V Analo3801578
WLS28-2XWB-145DXPBQWLS28-2 Work Light Strip; Switched; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100%) Blue (100%)3802937
WLS28-2XGY-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Yellow (100 p3804131
DX80DR2M-H15EMultiHop 2.4 GHz 65 mW IP65; 100-277 V ac, Field Wireable 25W Supply, External Antenna; Inputs: Two PNP Discrete, Two 0-10 V Analo3801579
WLS28-2XGR-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Red (100 perc3803273
WLS28-2XBR-145DXQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Blue (100 percent), Red (103805152
WLS28-2XWR-710XQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100 percent), Red (100 perc3807716
WLS28-2XGR-145DSQWLS28-2 Work Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103806924