TL70GBRQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green Blue R3804518
TL50BGYRAOSKQTower Light IO-Link Series: 4-Color Omni-directional; Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP67; Colors: Blue G3804571
TL70RALTTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3804576
TL70GYRWALQTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3804732
TL70BGYRWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gr3804857
TL70RYGALQTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3805058
TL50RRGYOAOS3QTower Light, 5-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67;3805053
QS18VP6AF120Q7WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; Integral Pico-Style Quick-Disconnect3805182
QS18VN6AF120Q7WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; Integral Pico-Style Quick-Disconnect3805181
K30LMRYXPK30LM Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex Ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3805205
HLS27DW0570CQPHLS27 Hazardous Location Strip Light; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805256
HLS27DW0285CQPHLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805254