HLS27DWR0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805236
HLS27DWR1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3805240
HLS27DW0145CQPHLS27 Hazardous Location Strip Light; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67;; Color: White; 150mm IT3805253
HLS27DWR0145CHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805233
HLS27DGR0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805244
HLS27DW0570CPWMHLS27 Hazardous Location Strip Light; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805228
TL50GBYCQ8TL50 Tower Light, Gray Housing: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805836
TL50GBYAOSCQ8TL50 Tower Light, Gray Housing: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805837
TL50WGYCQ8TL50 Tower Light, Gray Housing: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805833
WLB32C285WLB32 Work Light Bar; No switch; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; 2 m (6.53805881
K90LBGYRPQ-806040K90 Series EZ-LIGHT; 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Input: PNP; Colors: Blue Green Yellow Red;3806040
TL50BLYWGBRQTL50BL Tower Light: 5-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Wh3806198