S22LGXXP-803546S22 EZ Light - 22 mm - IP67; Single Color: Green; 10-30 V dc PNP Input; 4-wire 0.38 m (15 in) Cable3803546
TL50CBYRGAQCompact Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3803828
TL70RGBTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3803907
TL50GYROAOSQ-804355Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Top segment laser marked; X-RAY ON; Voltage: 18-30 V dc3804355
TL70GYQTL70 Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green Yellow3804642
K30ABT2XRHK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3804622
TL70YGBRAQTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yell3804700
TL70YRBAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yel3804832
TL70OALTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3804836
HLS27DW0710CQPHLS27 Hazardous Location Strip Light; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805257
HLS27DW0850CQPHLS27 Hazardous Location Strip Light; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805258
HLS27DW0430CQPHLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805255