WLS15XRD0920DSC2WLS15 Work Light Strip; Diffused Window; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Red; 2 m (6.53807706
TL50GGRYRBTower Light: 6-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Green Red3807641
TL50GBYORQTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Blue3807651
WLB92ZCB550PBQMWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 550 mm; Voltage: 100-277 V ac; Environmental Rating: IP40; Col3807646
TL50YBGTL50 Tower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Blue3807811
HLS27DWG0285CHLS27 Hazardous Location Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3807725
TL50BLB2Y2R2ALS4TL50BL Tower Light: 3-Color Sealed Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Inpu3807810
TL50BLYGBCQTL50BL Tower Light: 3-Color Indicator Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67 Input: Bimodal; Colors: Yellow Gree3807798
TL50YORQTL50 Tower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow Or3807797
TL50ROWALSQPTL50 Tower Light: 3-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3807878
TL50HRG1QTL50H Tower Light: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Green;3807857
TL50GVYSRQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Violet Yel3807843