K30LBXXP-83494K30 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Color: Blue;3083494
LX3EQ-83532LX Series: Emitter; Standard Range; Range: Normal 300 mm to 2 m; Input 10-30V dc; Output: No output3083532
LX3RQ-83533LX Series: Receiver; Standard Range; Range: Normal 300 mm to 2 m; Input: 10-30V dc; Output: Bipolar: 1 NPN; 1 PNP;3083533
SLPCP14-410AP88SLPP14-410AP88 EZ-SCREEN Low Profile Cascade Pair; Resolution: 14 mm; Response (Tr): 13.5 ms; Beams: 41; Range: 0.1 to 7 m (4 in. to3084026
QS30LLP-M2WORLD-BEAM QS30: Long Range Laser Polarized Retro; Range: 0.2-5.8 m; Input: 10-30 V dc; Output: Bipolar: 1 NPN; 1 PNP; 2 m (6.5 ft)3084891
T30UXDPCQ8-85394T30UX Series w/ Dual Discrete Normally Closed; Outputs with Synchronized Timing using Grey Wire; Range: 300 mm to 3 m; Input: 10 to3085394