SLPVAE25-270EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 25 mm; Response (Tr): 8 ms; Beams: 14; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805365
K50PTFAMRGB14K50 Pro Touch Series FDA: 14-color RGB Touch Sensor; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input/Output: Bimo3806106
SLC4E14-240P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806322
SLC4R14-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806323
K50PTFVAMRGB14K50 Pro Touch Series FDA: 14-color RGB Touch Sensor with Vibration Feedback; Voltage: 12-30 V dc; Housing: FDA Copolyester; IP67 IP63807910
K50PTFVAMRGB14QPK50 Pro Touch Series FDA: 14-color RGB Touch Sensor with Vibration Feedback; Voltage: 12-30 V dc; Housing: FDA Copolyester; IP67 IP63807909
SLPVAR14-690EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 19.5 ms; Beams: 69; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805343
SLPVAE14-550EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm Response (Tr): 16.5 ms; Beams: 55; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805348
SLPVAE14-690EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm Response (Tr): 19.5 ms; Beams: 69; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805347
SLPVAR14-410EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 13.5 ms; Beams: 41; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805345
K50PFF100ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811250
K50PFF200AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811255