SLC4E14-240P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806322
SLC4R14-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806323
DQ12AN6LPQ3WORLD-BEAM DQ12 Series: Polarized Retro; Range: 2 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;B3808396
Q4XFPCOD310-Q8-REMOTEQ4X Series: Clear Object; Range: 310 mm; Input 10-30 V dc; Outputs: 1 PNP; Connection: Euro M12 4-Pin Integral Connector; Flush Moun3810710
K50PFF100AMGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811229
Q20NDVSQWORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 6 in Pigtai3806863
Q20NDVS W/30WORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 9 m (30 ft)3807429
WLS28-2CGR2-710L25SQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100%), Red (503808053
QS18VP6RQ8-808221WORLD-BEAM QS18 Series: Receiver; Range: 20 m; Input: 10-30 V dc; Output: Solid State PNP Dark Operate; Integral Euro-Style Quick-Di3808221
DQ12AN6RQ3WORLD-BEAM DQ12 Series: Receiver; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico 3-pin 150 mm (6 in) Pigtail QD;Black Housin3808395
PVD100Q W/6IN-808390PVD Series: Parts Verification ; 100 mm 4 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; 5-pin 150 mm3808390
Q20NFF150IRWORLD-BEAM Q20 Series: Fixed-Field; Range: 150 mm; Input 10-30 V dc; Output: Complementery Solid State NPN; 2 m (6.5 ft) Cable; IR E3808743