T30UXNCK-15945T30UX Series Kit includes qty. 1 T30UXNC-15942; qty. 1 Bracket SMB30A; qty. 1 Gasket Sound Isolation3015945
SLLVR23-1540EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection:3804073
SLLVE23-1540EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: R3804059
SLLVP23-1540EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: Remo3804083
Q20PDLQ5-1500WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30 V dc; Output: Complementery Solid State PNP; 1500 mm pig3812176
HLS28XW285XM W/15HLS28 Hazardous Enclosure Strip Light; Motion; Clear Window; 285 mm; 12-30 V dc; IP50; Color:White;; 5 m (15 ft) Cable3812581
HLS27DW0285C W/15HLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 4.6m (15f3812617
HLS27DW0430C W/15HLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White;; 4.6m (3812618