DX80N9Q120PPB11Wireless Q120 Pendant Node 900 Mhz; Integrated Battery; Two Operator Inputs (2 Flush Push Buttons); Four Color LED Indicator Light O3806113
TL50HRYGWAOSQHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environme3808089
CL50GXRPQColumn Light: 2-Color Indicator; Voltage: 18-30 V dc; Environ.Rating: IP67; Input: PNP; Colors: Green Red; Euro 4-pin Integral Conne3808099
WLS15HCWW0920LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 920 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809903
WLS15HCDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809886
WLS15HCWW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809888
WLS15HXWW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809883
WLS15HCDW1200LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809910
WLS15HXWW1200LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809907
WLS15HCWW0920LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 920 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809904
WLS15HXWW1200LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809908
HLS28XWYRXX3-285X24QHLS28 Multicolor Hazardous Enclosure Strip Light; Clear Window; 285 mm; 24 V dc; IP50; Color:White, Yellow, Red;; M12 4-pin Integral3812455