TL50HWBYRAOS4QHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environment3807042
K50LMBRYPK50LM Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3807052
TL50BLY1Y2Y1Y2AOS4QBeacon Tower Light 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3807059
WLS28-2XWW850DXMWLS28-2 Work Light Strip; Motion Switch; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 2 m (6.3807085
K80L2HBBXX1PQK80 Series EZ-LIGHT: 2-Color Segmented Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Blue Blue;3807064
TL50BLGYR2B2AQBeacon Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: G3807177
TL50BLRGYAOS3IQPBeacon Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V ac; E3807306
TL70DR9MGQTL70 Wireless Multihop Tower Light; 900 MHz, Black Housing: 1-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colo3807318
TL50BLR2Y2AOS4IBeacon Tower Light 2-Color Sealed; Omni-directional Staccato Audible Indicator w/Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; E3807327
K30ALBT2XBHTK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Latching Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: B3807309
TL70OALQPTL70 Tower Light; Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3807216
TL70BGYRALTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3807384