TL70RYGBWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Yel3810160
TL50OB1QP-810113TL50 Tower Light: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: I/O Block Compatible; Colors3810113
TL50TWRBAOS4QTower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP673810166
TL50BLB2R2AOS3Beacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3810178
HLS27DY0430CHLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Yellow; 2 m (6.53810326
TL50BAOSCQ8Tower Light; Gray Housing: 1-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmen3810309
TL50BLGYRAOS4IBeacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V dc or 24 V ac;3810238
TL50OOGGGGQTower Light: 6-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Orange Orange G3810508
TL50HYWRBAOS4QHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environment3810714
OS80K2LX2XR2QOS80 Operator Station: Key Switch; 2-Position; On-Off; 1-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Output: PNP 2 NO;3810393
TL70GYRBALCQTL70 Tower Light, Gray Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3810340
TL50B-BGYRABSZTL50 Basic Tower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc; Environmental Rating: IP54; Input: Bimodal; Colors: Blue Gre3810840