QS18VN6AF120Q7WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; Integral Pico-Style Quick-Disconnect3805181
K30LMRYXPK30LM Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex Ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3805205
HLS27DW0570CQPHLS27 Hazardous Location Strip Light; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805256
HLS27DW0285CQPHLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805254
TL30BGRBXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805414
TL30BGYXXXNXC1TL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3805373
TL30BYWBXXNXC1TL30 Basic Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yellow3805376
TL30BWBGYRAXC1TL30 Basic Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805410
TL30BGYXXXNXQDTL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3805381
TL30BBGYRXAXC1TL30 Basic Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805409
S22LGXYPQS22 EZ Light - 22 mm - IP67; Two Color: Green Yellow; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805458
TL50WAOSCQ8Tower Light; Gray Housing: 1-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmen3805596