SLLP23-280-B16EZ-SCREEN LS, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection: Removable3805319
RLS27XWGRYB5-285S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812939
TVS-C5-V64-UHFHandheld Reader set, Chainway, C5-V64, ETSI, Android 11, 4+64 GB, 4G, WiFi, UHF RFID E710 including charging cradle + DC adapter100050215
EZLSA-HTE-R23-280EZ-SCREEN LS; Receiver; 280 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connectio3803148
EZLSA-HTE-E23-280EZ-SCREEN LS; Emitter; 280 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection3803149
SLPVAR25-550EZ-SCREEN Low Profile BASIC Receiver; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805359
SLPVAE25-550EZ-SCREEN Low Profile BASIC Emitter; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805363
ACC-WLB72-CSR-5Nylon Cable Strain Relief Fitting for WLB72 (5 pack); 1/2 NPT Thread with O-Ring and Locking Nut; Suitable for 4.3-11.4 mm cable dia3808290
BWA-DEK-002Poly PBT Blend Enclosure; with DIN rail and 8 holes with glands and vent; External Size: 11.99 in x 7.99 in x 5.22 in; Internal Size3813156