TTR653APSB7T-2.0FL-063TTR Series 7 Beam Sensor Array 25.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810471
TTR754BMSB7T-2.0Q3-CTRTTR Series 7 Beam Sensor Array 29.7 in Between Frame Beam Spacing: 93.1 mm Range: 120 mm Output: Bimodal Input: 18 - 30 V dc 2.0 m (3810837
TTR750BMSB7G-2.0FL-CTRTTR Series 7 Beam Sensor Array 29.5 inch Between Frame; 30.0 inch Conveyor Width<br>Beam Spacing: 93.1 mm Range: 120 mm; Output: Bim3810975
SSA-EB1P-02ECQ4CSSA-EB1 30 mm Mount Emergency Stop Push Button:; Non-illuminated base; 40 mm Actuator; IP65; Contacts: 2NC; M12 4-pin QD; Safety BUS3811427
SSA-EB1PLS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3811875
TTR501APSB5T-2.0FL-063TTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812016
TTR352BMSA6T-2.0FL-059TTR Series 6 Beam Sensor Array 13.8 inch Between Frame; Beam Spacing: 54 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 2.03812261
TTR713APSB6D-0.5Q5-CTRTTR Series 6 Beam Sensor Array 28.08 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812318
TTR558RPSA6T-0.5Q5-CTRTTR Series 6 Beam Sensor Array 22.0 inch Between Frame; Beam Spacing: 54 mm Standard Gain Range: 120mm; Output: DO PNP Input 18 - 303812415
TTR762RPSD4T-2.0Q5-CTRTTR Series 4 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 162 mm Standard Gain Range: 120 mm ; Output: DO PNP Input: 18-3812485
SSA-EB1PLGRS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Green and Red Flash/Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-3812825
DF-G2G-KD-Q5DF-G2 Green Beam High Speed Dual Display Fiber Amplifier; Range: Depends on Fiber; Input 10 - 30 V dc; Output: 1 PNP with IO-Link Co3803089