DX80N2Q45FRadio Transmission System Transfer of I/O Data to Star Topology3026114Input typeDiscrete (sensor)FunctionFiber-optic sensor for glass optical fiber
TM18AN6FF100Q8Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3042033Light typeRedFunctionProximity switchOutput functionNPNMax. range (mm)100
DXM100-B2R4Network Controller With Integrated 2.4-GHz Data Radio3803303Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counter/SDI-12FunctionTree topologyOutput typeNMOS/0…10 V
TTM-203A-CF-LIUPN-H1140-L100/S713Temperature detection With current output and PNP/NPN transistor switching output9910621Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...350 °C
TTMS-203A-CF-LIUPN-H1140-L100/S713Temperature detection With current output and PNP/NPN transistor switching output9910657Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...350 °C
TTMS-206A-CF-LIUPN-H1140-L100/S713Temperature detection With current output and PNP/NPN transistor switching output9910661Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...350 °C
TTM-206A-CF-LIUPN-H1140-L100/S713Temperature detection With current output and PNP/NPN transistor switching output9910625Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...350 °C
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V