K50APFF100RYCQK50 C-Series EZ-LIGHT: 2-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Input: PNP (NO)3805304
K50PFF100SQK50 Pro Optical with PICK-IQ Series: RGB Fixed-Field Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808244
K50APFF100WRGC3QK50 C3-Series EZ-LIGHT: 3-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Output: PNP (N3097385
WLAW190X180L22PWMQWLA Area Work Light; Dimensions: 105X180 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: White; 22 Deg Len3807813
K50APFF100BRYC7QPMAK50 C7-Series EZ-LIGHT Specialty: 3-Color Fixed-Field Sensor; Voltage: 12-30V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Input3058128
SC22-3E-C-30944Safety Controller Ethernet: 22 Inputs; 3 pairs of PNP Safety Outputs (0.5 Amp each); 10 Status Outputs (1 amp total); 32 Virtual Sta3030944
WLAG105X180L11QWLA Area Work Light; Dimensions: 105 X 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; Euro-sty3018845
SLC4E14-240P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806322
SLC4R14-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806323
K50PFF100AMGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811229
K50PFF100ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811233
K50PFF100ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811234