PIA11.7TMUIPlastic Fiber, Opposed Mode; Core Dia.: 0.25 mm; Fiber Length 0.51 m; Angle; T Termination3027151
PIU2100UPlastic Fiber, Bulk Cable; Core Dia.: 0.5 mm; Fiber Length 30 m; Unterminated; Free cut3026927
PBT23TMB5Plastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Thread; SteelSkin, TMB5 Termination3079849
PBCTF26TPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 2 m; Coaxial, Thread, Ferrule; T Termination3042816
SOP-E12-450ACAccessory: 450 mm elevated-use stand-off pipe (1/2 in. NPSM/DN15); Material: Anodized Aluminum(CLEAR); 1/2 NPT thread at both ends;3801823
LMBE12RA45BBracket: Indicator Light Mounting; Right Angle, 45 mm Offset from Mounting surface; Fits 1/2 in NPT or NPSM; Zinc plated steel; Blac3808302
TL50HYRALS2CP-19821TL50H Tower Light Micro-based Gray Housing: 2-Color Flash and Sealed Pulsed (0.5Hz) Loud Audible Indicator3019821
ACC-WLB72-CSR-5Nylon Cable Strain Relief Fitting for WLB72 (5 pack); 1/2 NPT Thread with O-Ring and Locking Nut; Suitable for 4.3-11.4 mm cable dia3808290
PDIL26ULLD-VLPlastic Fiber; Convergent; Core Dia.: 0.5 mm; Fiber Length 2 m; Liquid Level Sensing, Tube Mount; Free cut; Vantage Line3812164
PBAT26TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 2 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807519
PIA26UHFM13X7Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 2 m; Side Exit Flat Pack 13 mm X 7 mm; DuraBend, Free cut3803667