TL50BLR1R1R1AOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806622
TL70RGWTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3806552
TL70DXN9GRTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Green3806771
TL50BLGY2BAOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806763
TL70GBORALMCQTL70 Tower Light; Gray Housing: 4-Color Loud Multitone Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bi3806772
SP350RRRPEZ-LIGHT Traffic Series: 3-Indicator Daylight Visible; Voltage: 15-30 V dc; Housing: Polycarbonate; IP65; Input: PNP; Colors: Red Re3806562
TL50HWBYRAOS4QHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environment3807042
K50LMBRYPK50LM Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3807052
TL50BLY1Y2Y1Y2AOS4QBeacon Tower Light 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3807059
WLS28-2XWW850DXMWLS28-2 Work Light Strip; Motion Switch; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 2 m (6.3807085
K80L2HBBXX1PQK80 Series EZ-LIGHT: 2-Color Segmented Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Blue Blue;3807064
TL50BLGYR2B2AQBeacon Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: G3807177