TL70RYBGALMCQTL70 Tower Light; Gray Housing: 4-Color Loud Multitone Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bi3809732
TL50ROYGAOS4Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP673809666
TL70DXN9BGYORAQTL70 Wireless Tower Light, 900 MHz, Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colo3809667
K50LNRYBPQK50LN Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex nA_Ex tc; Voltage: 10-30 V dc; Housing: Polycarbonate;3809787
SP250RBPEZ-LIGHT Traffic Series: 2-Indicator Daylight Visible; Voltage: 15-30 V dc; Housing: Polycarbonate; IP65; Input: PNP; Colors: Red Bl3809840
TL70BGYAQPTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Blu3809918
TL70BGYRWTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gr3809970
TL50BLGYRAOS3ICQPBeacon Tower Light: Gray Housing, 3-Color Sealed; Omni-directional Pulsed Audible Indicator w/ adjust; Voltage: 12-30 V dc or 24 V a3810049
TL70GBYRCQTL70 Tower Light; Gray Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green Bl3810054
TL70RYGBWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Yel3810160
TL50OB1QP-810113TL50 Tower Light: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: I/O Block Compatible; Colors3810113
WLS28-2CY850XPBQWLS28-2 Work Light Strip; Switched; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Cascadable; Euro3810190