TL50BLR2Y2Beacon Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red flash3803317
TL50MGYRQTower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Magenta Green Ye3803282
TL50HYRALS3High Intensity Tower Light: 2-Color Sealed; Loud Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP63803349
TL50BLGY1B1R1Beacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3803334
WLS28-2CG1130DXPWMQWLS28-2 Work Light Strip; Length: 1130 mm; PWM Dimming Diffuse Window; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green3803339
TL50BLR1Y1Y1QBeacon Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red rotat3803437
TL50RWBYALS4QTower Light: 4-Color Sealed Loud Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimo3803375
SB12TE1Q7SB12 Threaded Series Emitter; Range: 1.5 m; Input Voltage: 10-30 V dc; Output: Not applicable - No outputs; 6 in Pigtail 4-pin Pico3803448
TL50BLYBWR2G1Beacon Tower Light: 5-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow st3803435
WLS28-2XY430XQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Euro 4-pin Integral Connec3803466
TL50BLY1R1ALS4Beacon Tower Light: 2-Color Sealed Loud Staccato Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimod3803511
WLS28-2CWW990L25XQWLS28-2 Work Light Strip; Length: 990mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Cascadable3803444